Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3152X12-CT |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-plug |
| Product height in | 1.060 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product material | Brass |
| Product serial name | 3152 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522038928 |
