Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 320-BG |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 45 degree flare |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 10.900 |
| Item type | Adapter-tee |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 1.540 |
| Product length mm | 39.116 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-27 UNS |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.260 |
| Tube outside diameter 1 MM | 6.6 |
| Tube outside diameter 2 IN | 0.180 |
| Tube outside diameter 2 MM | 4.6 |
| Working pressure bar | 10 |
| Working pressure psi | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
