Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3200X12X8-CT |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.248 |
| Hex size 1 MM | 31.700 |
| Item type | Adapter-straight |
| Product height in | 1.248 |
| Product height mm | 31.700 |
| Product length in | 1.690 |
| Product material | Brass |
| Product serial name | 3200 |
| Product width in | 1.248 |
| Product width mm | 31.700 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522040983 |
