Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 3200X4X2-CT |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-straight |
| Product length in | 1.060 |
| Product material | Brass |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975043714 |
