Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3220X12X6-BG |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 1.122 |
| Hex size 1 MM | 28.500 |
| Item type | Other element |
| Product height in | 1.122 |
| Product height mm | 28.500 |
| Product length in | 0.874 |
| Product material | Brass |
| Product serial name | 3220 |
| Product width in | 1.122 |
| Product width mm | 28.500 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
