Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3220X12X8 |
| End size 1 | -12 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 1.122 |
| Hex size 1 MM | 28.500 |
| Item type | Other element |
| Product height in | 1.122 |
| Product height mm | 28.500 |
| Product length in | 0.874 |
| Product material | Brass |
| Product serial name | 3220 |
| Product width in | 1.122 |
| Product width mm | 28.500 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Tube outside diameter 1 IN | 0.651 |
| Tube outside diameter 1 MM | 16.5 |
| Tube outside diameter 2 IN | 0.651 |
| Tube outside diameter 2 MM | 16.5 |
| Working pressure bar | 276 |
| Working pressure psi | 4000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258984 |
