Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 330 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.0 |
| Item type | Adapter-tee |
| Product height in | 1.840 |
| Product height mm | 46.730 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 330 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 5/8-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975716687 |
