Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 3300X4X2-CT |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Item type | Adapter-straight |
| Product length in | 0.960 |
| Product material | Brass |
| Thread sealant | No |
| Working pressure BAR | 83 |
| Working pressure PSI | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975044087 |
