Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3326X2-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 0.406 |
| Product height mm | 10.310 |
| Product length in | 1.500 |
| Product material | Brass |
| Product serial name | 3326 |
| Product width in | 0.406 |
| Product width mm | 10.310 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338416 |