Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3326X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 0.851 |
| Product height mm | 21.620 |
| Product length in | 1.118 |
| Product length mm | 28.400 |
| Product material | Brass |
| Product serial name | 3326 |
| Product width in | 0.851 |
| Product width mm | 21.620 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 PTF |
| Tube outside diameter 1 IN | 0.670 |
| Tube outside diameter 1 MM | 17.0 |
| Tube outside diameter 2 IN | 0.625 |
| Tube outside diameter 2 MM | 15.9 |
| Working pressure bar | 83 |
| Working pressure PSI | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259189 |
