Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3326X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 0.851 |
| Product height mm | 21.620 |
| Product length in | 1.118 |
| Product length mm | 28.400 |
| Product material | Brass |
| Product serial name | 3326 |
| Product width in | 0.851 |
| Product width mm | 21.620 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 PTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338508 |
