Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 3330X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-straight |
| Product height in | 0.559 |
| Product height mm | 14.200 |
| Product length in | 2.969 |
| Product length mm | 75.400 |
| Product material | Brass |
| Product serial name | 3330 |
| Product width in | 0.559 |
| Product width mm | 14.200 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737248 |
