Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 3350X6Z |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.600 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Tube outside diameter 1 IN | 0.560 |
| Tube outside diameter 1 MM | 14.2 |
| Tube outside diameter 2 IN | 0.690 |
| Tube outside diameter 2 MM | 17.5 |
| Working pressure bar | 83 |
| Working pressure psi | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706497 |
