Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 3350X8-BG |
| Drop dimension IN | 0.707 |
| Drop dimension MM | 18.00 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.337 |
| Product height mm | 33.960 |
| Product length in | 1.455 |
| Product length mm | 36.960 |
| Product material | Brass |
| Product serial name | 3350 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
