Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X12 |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Item type | Adapter-elbow |
| Product height in | 1.746 |
| Product height mm | 44.340 |
| Product length in | 2.009 |
| Product length mm | 51.040 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 1.255 |
| Product width mm | 31.880 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.890 |
| Tube outside diameter 2 MM | 22.6 |
| Working pressure bar | 83 |
| Working pressure PSI | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975733691 |
