Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 3400X12-BG |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.748 |
| Product height mm | 44.400 |
| Product length in | 2.205 |
| Product length mm | 56.000 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 1.255 |
| Product width mm | 31.880 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
