Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X12-CT |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 20.30 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.746 |
| Product height mm | 44.340 |
| Product length in | 2.009 |
| Product length mm | 51.040 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 1.255 |
| Product width mm | 31.880 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975044933 |
