Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X2 |
| Drop dimension IN | 0.470 |
| Drop dimension MM | 23.90 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product height in | 0.689 |
| Product height mm | 17.500 |
| Product length in | 0.945 |
| Product length mm | 24.000 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 0.567 |
| Product width mm | 14.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259240 |
