Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X4W-BG |
| Drop dimension IN | 0.450 |
| Drop dimension MM | 11.40 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.734 |
| Product height mm | 18.640 |
| Product length in | 1.145 |
| Product length mm | 29.080 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 0.691 |
| Product width mm | 17.550 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 PTF |
| Tube outside diameter 1 IN | 0.270 |
| Tube outside diameter 1 MM | 6.9 |
| Tube outside diameter 2 IN | 0.270 |
| Tube outside diameter 2 MM | 6.9 |
| Working pressure bar | 83 |
| Working pressure PSI | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
