Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X6-BG |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.185 |
| Product height mm | 30.110 |
| Product length in | 1.386 |
| Product length mm | 35.210 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 0.812 |
| Product width mm | 20.620 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
