Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3400X8-BG |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.539 |
| Product height mm | 39.100 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product material | Brass |
| Product serial name | 3400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
