Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3500X12-CT |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 20.30 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-elbow |
| Product height in | 1.783 |
| Product height mm | 45.300 |
| Product length in | 1.789 |
| Product length mm | 45.430 |
| Product material | Brass |
| Product serial name | 3500 |
| Product width in | 1.255 |
| Product width mm | 31.880 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522047272 |
