Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 3500X4-BG |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.130 |
| Product height mm | 28.700 |
| Product length in | 1.130 |
| Product length mm | 28.700 |
| Product material | Brass |
| Product serial name | 3500 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
