Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 3500X6-BG |
| Drop dimension IN | 0.840 |
| Drop dimension MM | 21.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.263 |
| Product height mm | 32.070 |
| Product length in | 1.263 |
| Product length mm | 32.070 |
| Product material | Brass |
| Product serial name | 3500 |
| Product width in | 0.812 |
| Product width mm | 20.620 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075332209 |
