Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 352X3-BG |
| Drop dimension IN | 0.260 |
| Drop dimension MM | 6.60 |
| End size 1 | -3 |
| End size 2 | -3 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.891 |
| Product height mm | 22.640 |
| Product length in | 0.813 |
| Product length mm | 20.640 |
| Product material | Brass |
| Product serial name | 352 |
| Product width in | 0.531 |
| Product width mm | 13.490 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
