Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 352X4 |
| Drop dimension IN | 0.400 |
| Drop dimension MM | 10.20 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Item type | Adapter-elbow |
| Product length in | 0.940 |
| Product material | Brass |
| Product serial name | 352 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737361 |
