Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 352X4-BG |
| Drop dimension IN | 0.400 |
| Drop dimension MM | 10.20 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product length in | 0.940 |
| Product material | Brass |
| Product serial name | 352 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
