Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 352X5 |
| Drop dimension IN | 0.425 |
| Drop dimension MM | 10.80 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product height in | 0.567 |
| Product height mm | 14.390 |
| Product length in | 0.880 |
| Product length mm | 22.340 |
| Product material | Brass |
| Product serial name | 352 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.1 |
| Tube outside diameter 2 IN | 0.450 |
| Tube outside diameter 2 MM | 11.4 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975722138 |
