Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 352X5-BG |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product length in | 1.000 |
| Product material | Brass |
| Product serial name | 352 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
