Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 3600X12-BG |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.10 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female Pipe (NPT) |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 2.004 |
| Product height mm | 50.900 |
| Product length in | 2.004 |
| Product length mm | 50.900 |
| Product material | Brass |
| Product serial name | 3600 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 3/4-14 NPTF |
| Thread size 3 | 3/4-14 NPTF |
