Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 3700X12 |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 29.50 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.785 |
| Product height mm | 45.340 |
| Product length in | 2.319 |
| Product length mm | 58.900 |
| Product material | Brass |
| Product serial name | 3700 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 3/4-14 NPTF |
| Thread size 3 | 3/4-14 NPTF |
| Tube outside diameter 1 IN | 0.900 |
| Tube outside diameter 1 MM | 22.9 |
| Tube outside diameter 2 IN | 0.900 |
| Tube outside diameter 2 MM | 22.9 |
| Tube outside diameter 3 IN | 0.900 |
| Tube outside diameter 3 MM | 22.9 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975704226 |
