Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 3700X12-BG |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 23.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.785 |
| Product height mm | 45.340 |
| Product length in | 2.319 |
| Product length mm | 58.900 |
| Product material | Brass |
| Product serial name | 3700 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 3/4-14 NPTF |
