Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 3750X6Z |
| Item type | Adapter-tee |
| Product length in | 1.810 |
| Product material | Brass |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975725115 |
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 3750X6Z |
| Item type | Adapter-tee |
| Product length in | 1.810 |
| Product material | Brass |
| Thread sealant | Yes |
Characteristic | Value |
|---|---|
| EAN/UPC | 725975725115 |