Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 3950X2-BG |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 23.90 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End size 4 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product serial name | 3950 |
| Product width in | 0.510 |
| Product width mm | 12.950 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
