Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 3950X4 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End size 4 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Hex size 1 IN | 0.700 |
| Hex size 1 MM | 17.800 |
| Item type | Adapter-cross |
| Product height in | 1.442 |
| Product height mm | 36.620 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 3950 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/4-18 NPTF |
| Thread size 4 | 1/4-18 NPTF |
| Working pressure bar | 345 |
| Working pressure PSI | 5000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756782 |
