Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Danfoss |
| Catalog Item | 3950X6 |
| Drop dimension IN | 0.812 |
| Drop dimension MM | 20.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End size 4 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 1.626 |
| Product height mm | 41.300 |
| Product length in | 1.626 |
| Product length mm | 41.300 |
| Product material | Brass |
| Product serial name | 3950 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Thread size 3 | 3/8-18 NPTF |
| Thread size 4 | 3/8-18 NPTF |
| Working pressure bar | 83 |
| Working pressure PSI | 1200.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975746424 |
