Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 3950X8-BG |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End size 4 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Female pipe (NPTF) |
| Item type | Adapter-cross |
| Product height in | 2.181 |
| Product height mm | 55.400 |
| Product length in | 2.181 |
| Product length mm | 55.400 |
| Product material | Brass |
| Product serial name | 3950 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 1/2-14 NPTF |
| Thread size 3 | 1/2-14 NPTF |
