Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 39X10-BG |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-plug |
| Product length in | 1.190 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
