Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 39X2 |
| End size 1 | -2 |
| End Type 1 | Male 45 degree flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.312 |
| Hex size 1 MM | 7.900 |
| Hex size 5 IN | 0.312 |
| Hex size 5 MM | 7.9 |
| Item type | Adapter-plug |
| Product height in | 0.313 |
| Product height mm | 7.938 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product material | Brass |
| Product serial name | 39 |
| Product width in | 0.313 |
| Product width mm | 7.938 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522984713 |
