Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 39X4 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree flare |
| Hex size 5 IN | 0.438 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-plug |
| Product height in | 0.438 |
| Product height mm | 11.125 |
| Product length in | 0.690 |
| Product length mm | 17.526 |
| Product material | Brass |
| Product serial name | 39 |
| Product width in | 0.438 |
| Product width mm | 11.125 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522984751 |
