Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 39X5-BG |
| End size 1 | -5 |
| End Type 1 | Male 45 degree flare |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-plug |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product material | Brass |
| Product serial name | 39 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
