Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X16 |
| Drop dimension IN | 1.016 |
| Drop dimension MM | 25.80 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.1 |
| Item type | Adapter-elbow |
| Product height in | 1.686 |
| Product height mm | 42.820 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
| Thread size 2 | 1 5/16-16 UNF |
| Tube outside diameter 1 IN | 0.810 |
| Tube outside diameter 1 MM | 20.6 |
| Tube outside diameter 2 IN | 1.250 |
| Tube outside diameter 2 MM | 31.8 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975707661 |
