Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X2 |
| Drop dimension IN | 0.260 |
| Drop dimension MM | 6.60 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female inverted flare |
| Item type | Adapter-elbow |
| Product height in | 0.469 |
| Product height mm | 11.910 |
| Product length in | 0.830 |
| Product length mm | 21.080 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.440 |
| Product width mm | 11.180 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 5/16-28 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736401 |
