Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X3 |
| Drop dimension IN | 0.270 |
| Drop dimension MM | 6.90 |
| End size 1 | -3 |
| End size 2 | -2 |
| End Type 1 | Female inverted flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.470 |
| Hex size 1 MM | 11.900 |
| Item type | Adapter-elbow |
| Product height in | 0.469 |
| Product height mm | 11.900 |
| Product length in | 0.854 |
| Product length mm | 21.700 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.469 |
| Product width mm | 11.900 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.320 |
| Tube outside diameter 2 MM | 8.1 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259349 |
