Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X3-CT |
| Drop dimension IN | 0.270 |
| Drop dimension MM | 6.90 |
| End size 1 | -2 |
| End size 2 | -3 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 0.850 |
| Product length mm | 21.590 |
| Product material | Brass |
| Product serial name | 402 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 3/8-24 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975032589 |
