Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 402X4X4-BG |
| Drop dimension IN | 0.280 |
| Drop dimension MM | 7.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-elbow |
| Product height in | 0.561 |
| Product height mm | 14.260 |
| Product length in | 1.115 |
| Product length mm | 28.320 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | Yes |
