Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X4Z |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.40 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.530 |
| Hex size 1 MM | 13.5 |
| Item type | Adapter-elbow |
| Product height in | 0.549 |
| Product height mm | 13.940 |
| Product length in | 0.920 |
| Product length mm | 23.370 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.549 |
| Product width mm | 13.940 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754320 |
