Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X6X6 |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female inverted flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-elbow |
| Product height in | 0.799 |
| Product height mm | 20.290 |
| Product length in | 1.323 |
| Product length mm | 33.600 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.760 |
| Product width mm | 19.300 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.440 |
| Tube outside diameter 1 MM | 11.2 |
| Tube outside diameter 2 IN | 0.610 |
| Tube outside diameter 2 MM | 15.5 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742402 |
