Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 402X8X8 |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female inverted flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.169 |
| Product height mm | 29.700 |
| Product length in | 1.669 |
| Product length mm | 42.400 |
| Product material | Brass |
| Product serial name | 402 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700617 |
