Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 40X3 |
| End size 2 | -3 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Item type | Adapter-cap |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product material | Brass |
| Product serial name | 40 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522984584 |
